Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps180-7341: Unit Injector Pump
HomeEngineFuel SystemFuel Pumps180-7341: Unit Injector Pump
180-7341: Unit Injector Pump

Cat® Unit Injector Hydraulic Pump with Pump Drive Gear

Brand: Cat

Product Images
180-7341: Unit Injector Pump
180-7341: Unit Injector Pump
180-7341: Unit Injector Pump
180-7341: Unit Injector Pump
180-7341: Unit Injector Pump

Cat® Unit Injector Hydraulic Pump with Pump Drive Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 180-7341

Units of Measure

USMetric
Width (mm): 330.2
Height (mm): 203.2
Length (in): 13.0
Material: Alloy Aluminum,Grease Fluid
Height (in): 8.0
Length (mm): 330.2
View More
Compatible Models for part number 180-7341

PUMPER

SPP101

TRACK-TYPE TRACTOR

D6N D5N

PIPELAYER

561N

INTEGRATED TOOLCARRIER

IT38G II IT62G II

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

3126B

TRACK LOADER

953C 963C

EXCAVATOR

325C L 325C 322C

MOBILE HYD POWER UNIT

325C

WHEEL LOADER

962G II 938G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced