Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home183-4934: Bearing-Self Aligning
Home183-4934: Bearing-Self Aligning
183-4934: Bearing-Self Aligning

Cat® Self Aligning Bearing (Pivot)

Brand: Cat

Product Images
183-4934: Bearing-Self Aligning
183-4934: Bearing-Self Aligning
183-4934: Bearing-Self Aligning
183-4934: Bearing-Self Aligning
183-4934: Bearing-Self Aligning

Cat® Self Aligning Bearing (Pivot)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 183-4934

Units of Measure

USMetric
Length (mm): 82.6
Width (mm): 22.2
Height (mm): 39.7
Length (in): 3.251
Width (in): 0.874
Height (in): 1.562
View More
Compatible Models for part number 183-4934

BACKHOE LOADER

446D 420D 432E 442D 444F 420E 430D 432F 442E 434E 432D 444E 450E 450F 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced