Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches183-5035: Hydraulic Filter Bypass Pressure Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches183-5035: Hydraulic Filter Bypass Pressure Switch
183-5035: Hydraulic Filter Bypass Pressure Switch

Cat® Hydraulic Filter Bypass Pressure Switch with pressure detection and triggering of an actuator mechanism at a set pressure

Brand: Cat

Product Images
183-5035: Hydraulic Filter Bypass Pressure Switch
183-5035: Hydraulic Filter Bypass Pressure Switch
183-5035: Hydraulic Filter Bypass Pressure Switch
183-5035: Hydraulic Filter Bypass Pressure Switch
183-5035: Hydraulic Filter Bypass Pressure Switch

Cat® Hydraulic Filter Bypass Pressure Switch with pressure detection and triggering of an actuator mechanism at a set pressure

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 183-5035

Units of Measure

USMetric
Hex Size (mm): 24.0
Temperature (°C): -30° to 120°
Connector Type: 2-pin DT
Thread Size (in): 9/16-18
Hex Size (in): 0.94
Temperature (°F): -22° to 248°
View More
Compatible Models for part number 183-5035

UNDERGROUND ART TRUCK

AD55B AD45B AD45 AD55 AD30

INTEGRATED TOOLCARRIER

IT14G2 IT14G

LOAD HAUL DUMP

R3000H R1300 R1600 R2900 R2900G R1700G R1300G II R1600G R1300G

FOREST PRODUCTS

FB221

WHEEL LOADER

924G

COMPACT WHEEL LOADER

914G 914G2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced