Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits183-5297: 0.8mm Thick Steel Shim
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits183-5297: 0.8mm Thick Steel Shim
183-5297: 0.8mm Thick Steel Shim

Cat® SHIM (BLADE GROUP)

Brand: Cat

Product Images
183-5297: 0.8mm Thick Steel Shim
183-5297: 0.8mm Thick Steel Shim
183-5297: 0.8mm Thick Steel Shim
183-5297: 0.8mm Thick Steel Shim
183-5297: 0.8mm Thick Steel Shim

Cat® SHIM (BLADE GROUP)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 183-5297

Units of Measure

USMetric
Approx. Weight (kg): 0.02
Approx. Weight (lb): 0.04
Inner Diameter (in): 1.65
Inner Diameter (mm): 42.0
Material Description: STEEL
Outer Diameter (in): 4.49
Outer Diameter (mm): 114.0
Thickness (in): 0.03
Thickness (mm): 0.8
Material: Alloy Steel
View More
Compatible Models for part number 183-5297

TRACK-TYPE TRACTOR

D3K XL D3K2 XL D4K LGP D4K2 LGP D4G D4K2 XL D3G D5K XL D3K2 LGP D5K LGP D5G D2 D3K LGP D1 D4K XL D3 D5K2 LGP D5K2 XL

EXCAVATOR

315D L 315C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced