Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws183-7218: 1''-8 x 11'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws183-7218: 1''-8 x 11'' Hex Head Bolt
183-7218: 1''-8 x 11'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
183-7218: 1''-8 x 11'' Hex Head Bolt
183-7218: 1''-8 x 11'' Hex Head Bolt
183-7218: 1''-8 x 11'' Hex Head Bolt
183-7218: 1''-8 x 11'' Hex Head Bolt
183-7218: 1''-8 x 11'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 183-7218

Units of Measure

USMetric
Bolt Length (in): 11
Bolt Length (mm): 279.4
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 8.5
Material: STEEL,Alloy Zinc,Carbon Steel
Grip Length (mm): 215.9
Hand of Thread: RH
Thread Size (in): 0.039
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x8
View More
Compatible Models for part number 183-7218

PUMPER

SPF343 SPF343C

MULTI TERRAIN LOADER

257D

SNOW WING

BLADE

COMPACT TRACK LOADER

259D 249D 239D 289D 279D 239D3 299D3 XE 299D3 299D2 249D3 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 236D 232D3 242D 232D 262D 272D2 XHP 272D3 XE 272D3 272D2

ELECTRIC ROPE SHOVEL

7495 HF 7495

COMPACT WHEEL LOADER

908M 906M 907M

WHEEL LOADER

907K 908K 908 906K 907 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced