Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home183-9331: LINK AS.-TRA
Home183-9331: LINK AS.-TRA
183-9331: LINK AS.-TRA

Cat® Link As.-Track

Brand: Cat

Product Images
183-9331: LINK AS.-TRA
183-9331: LINK AS.-TRA
Contact your dealer for replacement options.

Cat® Link As.-Track

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 183-9331

Description:

  • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


Attributes:

  • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment.
  • Positive Pin Retention (PPR) track has a metal retaining ring pressed into the groove between the pin and the link. This prevents end-play generation and helps ensure oil retention in high impact applications.

View More
Specifications for part number 183-9331

Units of Measure

USMetric
Number of Track Sections: 41.0
Track Pitch (mm): 317.5
Bolt Size (in): 1 3/8
Track Pitch (in): 12.5
Bolt Size (mm): 1 3/8
View More
Compatible Models for part number 183-9331

TRACK-TYPE TRACTOR

D11R

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced