Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements183-9519: Bearing - Cup(Debris Resistant)
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements183-9519: Bearing - Cup(Debris Resistant)
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 183-9519

Description:
Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.

Attributes:
• Outside Diameter: 422.275 mm (16.625 in)
• Width: 66.675 mm (2.625 in)
• Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.

Application:
Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 183-9519

Units of Measure

USMetric
Outside Diameter (in): 16.625
Width (in): 2.625
View More
Compatible Models for part number 183-9519

TRUCK

793F AC 793F OEM 793F XQ

OFF HIGHWAY TRUCK

793 793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced