Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings185-0231: 151.93mm Internal Diameter Plastic Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings185-0231: 151.93mm Internal Diameter Plastic Ring
185-0231: 151.93mm Internal Diameter Plastic Ring

Ring

Brand: Cat

Product Images
185-0231: 151.93mm Internal Diameter Plastic Ring
185-0231: 151.93mm Internal Diameter Plastic Ring
185-0231: 151.93mm Internal Diameter Plastic Ring
185-0231: 151.93mm Internal Diameter Plastic Ring
185-0231: 151.93mm Internal Diameter Plastic Ring

Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 185-0231

Units of Measure

USMetric
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Cross Section Width (in): 0.35
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 8.9
Cross Section Height (mm): 4.0
Material: Plastic - Fabric Phenolic Laminate,Mixed Plastic Plastic
Inside Diameter (mm): 151.9
Inside Diameter (in): 5.98
Cross Section Height (in): 0.16
View More
Compatible Models for part number 185-0231

WHEEL TRACTOR

631K 637K

GENERATOR SET

3512

TRACK FELLER BUNCHER

1190T 2390 2391 1190 511 2290 522 521 1090 521B 532 522B 1290T 2491

WHEELED EXCAVATOR

MH3024 M318D M318C M318C MH M320F M320D2 M322D2 MH M318D MH

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

WHEEL SCRAPER

637K

EXCAVATOR

336E LN 340 352F 340F 345B II 345B L 349 349F LXE 349D L 330D MH 325B L 329D L 336D2 LXE 323F SA 336D 336E 336F 349D2 L 336F LN XE 352 350 325F LCR 323F LN 336D2 L 355 319D 330D LN 340D2 L 319C 336F L 323F 336F XE 323D 320 345C L 349E L 323 318C 323D SA 345D L VG 323D S 336D LN 319D LN 340D L 323D L 336 323D LN 340F L UHD 349E L VG 352F XE VG 330B L 345C 345D 349 GC 336 MHPU 320E L 345D L 349F L 336F LNXE 325D L 330C LN 320B 320C 349D2 319D L 323E L 352F-VG 336F LN 330C L 321D LCR 336D L 323E SA 320E LN 320B S 323F OEM 336D2 320F L 336F L XE 320B L 323E LN 330C 330D 336D2 L XE 330C MH 349D 324D L 330D L 365C 336E L 325C 349E 349F 325F 352 UHD 365B

MATERIAL HANDLER

MH3250 MH3022

MOBILE HYD POWER UNIT

345D 336D L 336E HVG 330D 336D 323F OEM

WHEEL LOADER

962 950K 962K 950M 962M 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced