Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits185-0884: Cylinder Block Dowel
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits185-0884: Cylinder Block Dowel
185-0884: Cylinder Block Dowel

Cat® Dowel for Cylinder Block

Brand: Cat

Product Images
185-0884: Cylinder Block Dowel
185-0884: Cylinder Block Dowel
185-0884: Cylinder Block Dowel
185-0884: Cylinder Block Dowel
185-0884: Cylinder Block Dowel

Cat® Dowel for Cylinder Block

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 185-0884

We are still working on adding a specification for this part.

Compatible Models for part number 185-0884

PUMPER

SPF343C

GENERATOR

LC20XX LC51XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

OTHER R1300G II

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

120M 120 GC 120M 2 140 GC 140 12M 120

TRACK SKIDDER

527

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D5K LGP D5R LGP D4K XL D6K2 LGP D5R2 D6N OEM D3K XL D6N XL D6N D6K D2 D1 D4 D3 D5 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D6K2 XL D5R XL D6K LGP D6K XL D6K2 D5K XL D5K2 XL D3K LGP

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C 559

MINI HYD EXCAVATOR

308 309 310

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP400 AP-800D AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E AP-300 AP655F L AP600F AP-655D AP-1000E AP-1000F AP-555E AP-650B BG1055E AP-1055F AP-1055E BG600D BG-225C AP555 BG-230D BG655D AP455 BG500E AP1000

MARINE ENGINE

C4.4 C7.1 3054B

PIPELAYER

PL61

FORESTRY PRODUCTS

538 548 558 FM528 FM528 LL

LOG LOADR FORST MACH

558

EXCAVATOR

316F L M315F 312E FM538 312F 324E M317F 333 GC 320D2 FM548 335F 323F M318F 330D2 324E LN 548 320D2 GC 320D2 FM 316F 317 315 558 313 320GX 315C 326F L 323F OEM 312D2 L 323E LN FM558 314E CR OTHER 326F 320 GX 538 313F 330GC 320 GC 320E RR 325F 312D2 320E LRR 323F LN 318D2 L 324E L 312E L 330 GC 318 GC 323D3 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 320D 320E 323GC 314E LCR 323E L 329E LN 323E SA 320E LN 330F 323F L 317 GC 316 GC 323F SA 316 GX 313D2 GC 320D L 315 GC MH3040 326 GC 320E L 320D GC 326D2 323D2 L 320F L 313D2-GC 313D2 326GC 313D2 LGP 330F LN 312D2 GC 318E L 313 GX 336 GC 313 GC 325F LCR 318F L 320 321 326 324 325 322 323 329E L 318F 319 330 335 336 333 330F L 329E 323 GX 318D2 329F L 335F LCR 323 GC 312 GX 312 GC 316E L 315F LCR M320GC 329D2 L 320D2 L 329D2 326F LN

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E

VIBRATORY COMPACTOR

CB10 CS-56 CS11 GC CS-54 CS-56B CS-68B CB7 CP-533E CS-323C CS-44 CS-433E CS-54B CS-66B CS-78B CS-79B CP-433E CS-423E CP12 CS-64B CS-76B CP-323C CP74B CS-533E CS-76 CS-74 CS-74B CS-64 CP-64 CB-54B CB-66B CS512 GC CP-54 CP-56 CB-534D CP-44 CP11 GC CB-64B CB-536D CS12 CS14 CP-76 CP12 GC CP-74 CS78B CS54B CS7 CB-64 CB-54 CB-564D CD-54 CP-54B CP7 CS68B CS56B CB-44B CB-68B CB-434D CS79B CP-56B CP-68B CP54B CP-74B CP76B CS74B CS10 GC CP68B CP56B

MOBILE HYD POWER UNIT

323F OEM 330D2 330FMHPU 329E 330 MHPU C7.1 330F

PAVING COMPACTOR

MG630 C13 MARINE

COMPACT TRACK LOADER

285XE 275 285 255 265 275XE

GENERATOR SET

XQP115 DE55GC DE200E0 DE200GC DE33GC C4.4 GEN S C4.4DE110E XQP150 C7.1DE150E DE65GC DE88GC XQ60 DE220GC C7.1 GEN C6.6DE150E C3.3DE50E0 C3.3DE50E2 XQ230 DE110GC XQP60 XQP30 C6.6 XQ125CM C7.1 C7.1DE150E0 C4.4 C7.1DE200E C3.3 GEN S DE165GC C4.4XQ100 C7.1 GEN S C4.4XQ80 C3.3 3512B XQP200 C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 DE150GC XQP100 C4.4DE110E2

HEX BASED SPL SOLUTION

320E 330F OEM

ENGINE

C7.1 MARIN C4.4 C3.6 C7.1

TRACK LOADER

963 953 963D 963K 953D 953K

PETROLEUM ENGINE

C4.4

SOIL COMPACTOR

CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP12 GC CP13 GC CP74B CS12 GC 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B CS11 GC

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 420XE 414E 416F2 415 416 428F2 424D 426 428 424 420 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 420F 434 430 432 444F2 426 F2 444 440 450 422F2 416E 428F 416F 428D 416D 428E 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

950K 962L 962K 950M 950L 962M 966F 930H 930K 930M 950GC 814K 924H 924K 938H 938K 938M 926M 962 928H 966 GC 928HZ 926 924 930 938 950 966F II 962M Z 950M Z 908 907 906 924HZ 950 GC

TELEHANDLER

TH337C TH1055 TH336C TL943C TH1255 TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B TH360B TH0642 TH210 TH215 TH0842 TH407C TH414C TH406C TH514C TH417C

COMPACT WHEEL LOADER

920K 910K 910M 914G2 914 910 930 938 920 926 914K 914M 914G 918M

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

3054C C4.4 C6.6

TRANSMISSION

TR16-C7.1

SKID STEER LOADER

270XE 250 260 270 265

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F M317D2 M313-07 M315D2 MH3026 MH3024 M318D M318F M315GC MH3040 M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M315C M315D M316F M316D M320D2 M313C M313D M322D2 MH M314F

PNEUMATIC COMPACTOR

PS-300C CW-16 CW34 PS-360C CW12 CW-34 PF-300C PS-150C

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C6.6 C7.1 3054E 3054B 3054C C2.8 C3.6 C3.3 C4.4

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

COMPACTOR

CB8 CCS9 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced