Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components277-3012: Gear Case Front Housing Gasket
HomeEngineEngine ComponentsEngine Rotating ComponentsFlywheel Components277-3012: Gear Case Front Housing Gasket
277-3012: Gear Case Front Housing Gasket

Cat® Cover Gasket

Brand: Cat

Product Images
277-3012: Gear Case Front Housing Gasket
277-3012: Gear Case Front Housing Gasket
277-3012: Gear Case Front Housing Gasket

Cat® Cover Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 277-3012

Units of Measure

USMetric
Width (mm): 508.0
Height (mm): 0.99
Overall Height (in): 0.03
Overall Width (in): 11.0
Length (in): 20.0
Overall Width (mm): 279.4
Overall Length (in): 17.0
Overall Height (mm): 0.76
Overall Length (mm): 431.8
Length (mm): 508.0
Height (in): 0.04
View More
Compatible Models for part number 277-3012

PUMPER

SPF343C

GENERATOR

LC20XX LC51XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

MATERIAL HANDLER

MH3032

MOTOR GRADER

120M 140 GC 12M 120

TRACK SKIDDER

527

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CB7 CB10

TRACK-TYPE TRACTOR

D5K LGP D5R LGP D4K XL D5R2 D3K XL D6N D6K D4 D5 D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D5R XL D6K LGP D6K XL D6K2 D5K XL D5K2 XL D3K LGP

KNUCKLEBOOM LOADER

559

ASPHALT PAVER

AP1055 AP500 AP655 BG555E AP-800D AP600 AP555F AP500F AP655F AP-600D AP-500E AP-300 AP655F L AP600F AP-655D AP-1000E AP-555E AP-300D AP-650B AP-1055F AP-1055E BG600D BG-225C AP555 BG-230D BG655D BG500E

PIPELAYER

PL61

EXCAVATOR

333 GC 320D2 330D2 320D2 GC 320D2 FM 320GX 315C 312D2 L OTHER 320 GX 320 GC 312D2 318D2 L 330 GC 323D3 323D L 330D2 L 323D2 326D2 L 320D 323GC 316 GC 313D2 GC 320D L 326 GC 320D GC 326D2 323D2 L 313D2-GC 313D2 326GC 313D2 LGP 312D2 GC 336 GC 320 326 324 323 330 333 318D2 329D2 L 320D2 L 329D2

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E

VIBRATORY COMPACTOR

CB10 CS-56 CS11 GC CS-54 CS-56B CS-68B CB7 CP-533E CS-323C CS-44 CS-433E CS-54B CS-78B CS-79B CP-433E CS-423E CS-64B CP-323C CP74B CS-533E CS-76 CS-74 CS-74B CS-64 CP-64 CB-54B CB-66B CP-54 CP-56 CB-534D CP-44 CP11 GC CB-64B CB-536D CS14 CP-76 CP12 GC CP-74 CS78B CS54B CS7 CB-64 CB-54 CB-564D CD-54 CP-54B CS68B CS56B CB-44B CB-68B CB-434D CS79B CP-56B CP-68B CP54B CP-74B CP76B CS74B CS10 GC CP68B CP56B

MOBILE HYD POWER UNIT

330D2

PAVING COMPACTOR

MG630 C13 MARINE

GENERATOR SET

DE55GC DE200E0 DE200GC DE33GC C4.4 GEN S C4.4DE110E 3508 XQP150 C7.1DE150E DE65GC DE88GC DE220GC C7.1 GEN C6.6DE150E C3.3DE50E0 C3.3DE50E2 DE110GC XQP60 XQP30 C6.6 C7.1 C7.1DE150E0 C4.4 C7.1DE200E C3.3 GEN S DE165GC C7.1 GEN S C3.3 3512B C4.4DE55E2 DE50GC C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C3.3DE33E3 C3.3DE33E0 DE150GC XQP100 C4.4DE110E2

ENGINE

C4.4 C7.1

TRACK LOADER

963 953 963D 963K 953D 953K

PETROLEUM ENGINE

C4.4

SOIL COMPACTOR

CP44B 815 CS64B CP7 CS12 GC 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS16 CS19 CS44B CS54B CS11 GC

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 414E 416F2 416 428F2 424D 426 428 424 420 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 420F 434 430 432 444F2 426 F2 444 422F2 416E 428F 416F 428D 416D 428E 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

920K 910K 914G2 914 920 914K 914G

TELEHANDLER

TH337C TH336C TL943C TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B TH360B TH210 TH215 TH407C TH414C TH406C TH514C TH417C

WHEEL LOADER

962L 950M 950L 962M 930H 930K 950GC 814K 924H 924K 938H 938K 962 928H 928HZ 926 924 930 938 924HZ 950 GC

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

3054C C4.4 C6.6

TRANSMISSION

TR16-C7.1

WHEELED EXCAVATOR

M322D MH M315 M320 M318 M317 M317D2 M315D2 M318D M315GC M324D2 MH M318D MH M322D2 M322D M315C M315D M316D M320D2 M313C M313D M322D2 MH

PNEUMATIC COMPACTOR

PS-300C CW-16 CW34 PS-360C CW12 CW-34 PF-300C PS-150C

INDUSTRIAL ENGINE

C6.6 C7.1 3054E 3054C C3.3 C4.4

WHEEL FELLER BUNCHER

553C 2470C

COMPACTOR

CB8 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced