Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings187-0541: 11.10mm Internal Diameter Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings187-0541: 11.10mm Internal Diameter Backup Ring
187-0541: 11.10mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Product Images
187-0541: 11.10mm Internal Diameter Backup Ring
187-0541: 11.10mm Internal Diameter Backup Ring
187-0541: 11.10mm Internal Diameter Backup Ring
187-0541: 11.10mm Internal Diameter Backup Ring
187-0541: 11.10mm Internal Diameter Backup Ring

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 187-0541

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.03
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 1.4
Cross Section Width (mm): 0.7
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 11.1
Inside Diameter (in): 0.44
Cross Section Height (in): 0.06
View More
Compatible Models for part number 187-0541

UNDERGROUND ART TRUCK

AD22

INTEGRATED TOOLCARRIER

IT62H IT38H IT28G

EJECTOR TRUCK

740 730C2 EJ 730 730C 740B

OFF HIGHWAY TRUCK

772 777G 770 777E 777 775 773 793F 798 AC 796 AC 794 AC 773GC 793 798

MOTOR GRADER

12M 24M 12K 120 14 160K 120M 160M 120 GC 140 GC 16M 160 140M 140K 14L 150 14M 140K 2 140

COMPACT WHEEL LOADER

914K 910K

WHEEL LOADER

928G 972H 988 XE 972L 966 GC 924GZ 980GC 962H 988 950H 962L 995 950L 990K 990 993 993K 988K XE 924G 988H 988K 992K 938H 966H 930G 966L 994K 994H

WHEEL SKIDDER

535D 535B 545D 555D 525D 525B

TRACK-TYPE TRACTOR

D7R D6T LGP D6R III D8T D8R D6R STD D7R LGP D8 GC D9T D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6R XL D6R II D6T XW D6T XL D7R SERIES D8GC D5N D7R II D6R D6T D6N D6R LGP D7R XR

ARTICULATED TRUCK

725C 730C2 740C 740B 740 GC 730C 745C 725 725C2 740 735C 735B 745 730 735 OEM 735

UNDERGROUND ARTICULATED TRUCK

AD22

QUARRY TRUCK

772G 770G

TRUCK

793F CMD 775G 797 772G OEM 773G LRC 793F OEM 770G 795F XQ 793F 795F AC 777G 772G 775G OEM MT4400D AC 793F XQ 773G 797F 794 AC 775G LRC 773G OEM 770G OEM 797B

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced