Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersScreens189-0855: 1.5mm Thick Gasket Strainer
HomeFilters & FluidsFiltersScreens189-0855: 1.5mm Thick Gasket Strainer
189-0855: 1.5mm Thick Gasket Strainer

Cat® Turbo Oil Strainer with 200 Mesh Screen, L X W X H: 57 X 17 X 55mm

Brand: Cat

Product Images
189-0855: 1.5mm Thick Gasket Strainer
189-0855: 1.5mm Thick Gasket Strainer
189-0855: 1.5mm Thick Gasket Strainer
189-0855: 1.5mm Thick Gasket Strainer
189-0855: 1.5mm Thick Gasket Strainer

Cat® Turbo Oil Strainer with 200 Mesh Screen, L X W X H: 57 X 17 X 55mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 189-0855

Units of Measure

USMetric
Height (in): 0.66
Height (mm): 17.0
Length (in): 2.25
Length (mm): 57.0
Width (in): 2.17
Width (mm): 55.0
View More
Compatible Models for part number 189-0855

GEN SET ENGINE

G3512

GENERATOR SET

G3306

TRUCK ENGINE

3306B 3306

TRACK LOADER

973

GAS ENGINE

G3408B G3508 G3304 G3512 G3412 G3408 G3406 G3516 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced