Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws190-6820: M36-4 x 560mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws190-6820: M36-4 x 560mm Hex Head Bolt
190-6820: M36-4 x 560mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
190-6820: M36-4 x 560mm Hex Head Bolt
190-6820: M36-4 x 560mm Hex Head Bolt
190-6820: M36-4 x 560mm Hex Head Bolt
190-6820: M36-4 x 560mm Hex Head Bolt
190-6820: M36-4 x 560mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 190-6820

Units of Measure

USMetric
Bolt Length (in): 22.047
Thread Size (dia x pitch) (mm): M36x4
Bolt Length (mm): 560.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 17.52
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 445.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M36
Locking Feature: None
View More
Compatible Models for part number 190-6820

FRONT SHOVEL

5090B 385C

EXCAVATOR

345C L 345D L 349D L 385C FS 385C L 385B 385C 345C 345D L VG 345D

MOBILE HYD POWER UNIT

349D2 345D 345C 385C 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced