Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth
Home
AttachmentsBuckets - Mini Hydraulic Excavator (0 - 10T)
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Brand: Cat

Product Images
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
190-7390
This part:
190-7390: 460 mm (18 in), 65 L (2.3 ft3), Pin On, Bolt-On Teeth
Width

18.1 in

Capacity

2.3 ft³

Weight

130.3 lb

Description

These buckets are ideal for digging in soft to moderate ground.

153-7881-A
This part:
153-7881-A: Tooth Gp Bundle (Qty 3)(50mm Bolt Hole Spacing)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert