Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments190-7396: Track Segment
Home
UndercarriageRolling ComponentsSprockets and SegmentsSegments
190-7396: Track Segment
190-7396: Track Segment

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 155.58mm Track Pitch

Brand: Cat

Product Images
190-7396: Track Segment
190-7396: Track Segment

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 155.58mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Tip Radius (in)
Pitch Circle Radius (in)
Bushing Radius (in)
Description
190-7396
This part:
190-7396: Track Segment
Tip Radius (in)

12.421

Pitch Circle Radius (in)

12.315

Bushing Radius (in)

1.063

Description

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 155.58mm Track Pitch

609-3876
This part:
609-3876: Track Segment
Tip Radius (in)

12.421

Pitch Circle Radius (in)

12.315

Bushing Radius (in)

1.063

Description

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 127.8mm Track Pitch

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert