Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals308-1880: 42.4mm Inner Diameter Double Lip Wiper Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals308-1880: 42.4mm Inner Diameter Double Lip Wiper Seal
308-1880: 42.4mm Inner Diameter Double Lip Wiper Seal

Cat® Double Lip Wiper Seal for 44.4 mm rod diameter side-shift cylinder ensures leak-free operation and improved reliability

Brand: Cat

Product Images
308-1880: 42.4mm Inner Diameter Double Lip Wiper Seal
308-1880: 42.4mm Inner Diameter Double Lip Wiper Seal
308-1880: 42.4mm Inner Diameter Double Lip Wiper Seal
308-1880: 42.4mm Inner Diameter Double Lip Wiper Seal
308-1880: 42.4mm Inner Diameter Double Lip Wiper Seal

Cat® Double Lip Wiper Seal for 44.4 mm rod diameter side-shift cylinder ensures leak-free operation and improved reliability

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 308-1880

Units of Measure

USMetric
Rod Diameter (mm): 44.4
Outside Diameter (mm): 61.9
Width (mm): 63.5
Height (mm): 12.7
Length (in): 2.5
Material: Carbon Steel,Plastic Plastic
Rod Diameter (in): 1.75
Outside Diameter (in): 5.5
Length (mm): 63.5
Height (in): 0.5
View More
Compatible Models for part number 308-1880

TRACK-TYPE TRACTOR

D9 D2 D1 D3 D8 D8T D8R D10T2 D8N D10 D11 D8 GC D9T D3K2 XL D9R D8R II D9 GC D3K2 LGP D10N D8GC D10R D10T D11N D5K2 XL D5M D11R D11T

WHEEL SKIDDER

535B 525 515 528B 525B 530B

UNDERGROUND ART TRUCK

AD60 AD55 AD55B AD63

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

WHEEL TRACTOR

657E 657G 627G 627E 627F 637G 637E 637K

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT12B IT38H IT38G IT14G IT38F

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

BACKHOE LOADER

446D 446B

MOTOR GRADER

12H 12G 12M 12K 120H 120G 12M 3 12M 2 120 160K 120M 160H 120K 160G 160M 140M 3 AWD 12M 3 AWD 16H NA 140M 3 140M 2 135H 160H NA 160H ES 120M 2 12H NA 163H 135H NA 12H ES 14H NA 120H ES 160 140M 140K 163H NA 140H 140G 160M 2 160M 3 120H NA 16H 16G 14L 140H NA 150 130G 140K 2 160M 3 AWD 140H ES 140 143H 14H 120K 2

WHEEL LOADER

950G II 950G 962H 962G 950H 950K 962K 938G II 924H 924G 962G II 930 938 938G 938F 938H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced