Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws191-2809: M6-1 x 85mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws191-2809: M6-1 x 85mm Hex Socket Head Bolt
191-2809: M6-1 x 85mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
191-2809: M6-1 x 85mm Hex Socket Head Bolt
191-2809: M6-1 x 85mm Hex Socket Head Bolt
191-2809: M6-1 x 85mm Hex Socket Head Bolt
191-2809: M6-1 x 85mm Hex Socket Head Bolt
191-2809: M6-1 x 85mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-2809

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 85.0
Grip Length (mm): 61.0
Material: STEEL,Alloy Zinc,Alloy Steel
Coating: Zinc
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 3.346
Thread Size (mm): M6
Grip Length (in): 2.402
View More
Compatible Models for part number 191-2809

WHEELED EXCAVATOR

M323F M325C MH M313-07 M315C M315D MH3040 M315D2 M322D MH M317D2 M320F M314-07 M316C M316F M316D M320D2 M322D2 M324D2 MH M313C M314 MH3026 M313D M315 M325B M322D2 MH MH3024 M318D MH M322F M314F M322D M322C M330D M318D M322 M318C M320 M318F M315GC M318 M319 M316 M317 M318C MH

PIPELAYER

PL83 PL87 583T 587T 587R

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

MH3022 M315F M317F M325D MH 374F L 390F 374F M318F M320GC MH3040 390F L M312 M315 M318 M325D L MH 330D L M320

MATERIAL HANDLER

MH3050 MH3295 M325D MH MH3022 MH3024 MH3037 MH3032 MH3040 M325D L MH

MOBILE HYD POWER UNIT

336D 390F

MOTOR GRADER

163H NA 143H

HYDRAULIC SHOVEL

6015B 6015

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced