Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings191-2845: 11.71mm Inner Diameter Sealing Washer
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings191-2845: 11.71mm Inner Diameter Sealing Washer
191-2845: 11.71mm Inner Diameter Sealing Washer

Cat® 11.71mm Inner Diameter Sealing Washer for M12 Bolt

Brand: Cat

Product Images
191-2845: 11.71mm Inner Diameter Sealing Washer
191-2845: 11.71mm Inner Diameter Sealing Washer
191-2845: 11.71mm Inner Diameter Sealing Washer
191-2845: 11.71mm Inner Diameter Sealing Washer
191-2845: 11.71mm Inner Diameter Sealing Washer

Cat® 11.71mm Inner Diameter Sealing Washer for M12 Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-2845

Units of Measure

USMetric
Outside Diameter (mm): 19.3
Notes: Dimensions and Material Descriptions provided for reference only.
Material: Rubber / Steel,Alloy Zinc
Steel Thickness (mm): 1.3
Inside Diameter (mm): 11.7
Steel Thickness (in): 0.05
Inside Diameter (in): 0.46
Outside Diameter (in): 0.76
View More
Compatible Models for part number 191-2845

FORWARDER

584 584HD

GENERATOR SET

C4.4 C7.1

MARINE ENGINE

C4.4

TRUCK

795F AC 793F AC

SOIL COMPACTOR

825G II 825H 825G

WHEEL DOZER

824G II 824H 824G

LANDFILL COMPACTOR

826H 826G 826G II

WHEEL LOADER

988F II 988F 980F 980H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced