Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins191-4546: 20.02mm Outer Diameter Reaction Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins191-4546: 20.02mm Outer Diameter Reaction Dowel Pin
191-4546: 20.02mm Outer Diameter Reaction Dowel Pin

Solid Reaction Dowel

Brand: Cat

Product Images
191-4546: 20.02mm Outer Diameter Reaction Dowel Pin
191-4546: 20.02mm Outer Diameter Reaction Dowel Pin
191-4546: 20.02mm Outer Diameter Reaction Dowel Pin
191-4546: 20.02mm Outer Diameter Reaction Dowel Pin
191-4546: 20.02mm Outer Diameter Reaction Dowel Pin

Solid Reaction Dowel

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-4546

Units of Measure

USMetric
Pin Type: Solid
Pin Diameter (mm): 20.0
Overall Length (mm): 245.0
Material: Steel,Low Alloy Steel
Notes: End Type: Lead, Lead
Pin Diameter (in): 0.79
Overall Length (in): 9.65
View More
Compatible Models for part number 191-4546

TRACK-TYPE TRACTOR

D11R D11T D11

TRANSMISSION

TR53

TRUCK

785 793F CMD 785G 793D 793B 793C 793F 789C 789D 793F OEM 793F XQ

OFF HIGHWAY TRUCK

789 785 789G 793 793D 789D 793F

ROTARY CUTTER

RC20

WHEEL LOADER

993K 994F 994D 994K 994H 995 994 993

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced