Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainAxles & ComponentsAxles191-4917: Shaft-Sun Gear
HomeDrivetrainAxles & ComponentsAxles191-4917: Shaft-Sun Gear
191-4917: Shaft-Sun Gear

Cat® Sun Gear Shaft (Final Drive)

Brand: Cat

Product Images
191-4917: Shaft-Sun Gear
191-4917: Shaft-Sun Gear
191-4917: Shaft-Sun Gear
191-4917: Shaft-Sun Gear
191-4917: Shaft-Sun Gear

Cat® Sun Gear Shaft (Final Drive)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-4917

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 81.81
Length (mm): 746.0
Outside Diameter (in): 3.22
Length (in): 29.37
Material: Low_Alloy Steel,Low Alloy Steel
View More
Compatible Models for part number 191-4917

TRACK-TYPE TRACTOR

D5R LGP D6N LGP D6N D5 D5R2 D6N OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced