Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8D-4771: Rubber O Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8D-4771: Rubber O Ring Seal
8D-4771: Rubber O Ring Seal

Cat®Rubber O Ring Seal (Drive Group, Brake Group)

Brand: Cat

Product Images
8D-4771: Rubber O Ring Seal
8D-4771: Rubber O Ring Seal
8D-4771: Rubber O Ring Seal
8D-4771: Rubber O Ring Seal
8D-4771: Rubber O Ring Seal

Cat®Rubber O Ring Seal (Drive Group, Brake Group)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-4771

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 481.41
Inside Diameter (in): 18.953
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 388
View More
Compatible Models for part number 8D-4771

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AE40 II AD45 AD40

GENERATOR SET

3508B

TRACK LOADER

953B 953

LOAD HAUL DUMP

R1700 XE

EJECTOR TRUCK

740 D400E II 740B

WHEEL DOZER

844 844H 844K

OFF HIGHWAY TRUCK

772 770 773GC

WINCH

59N 59L 58L 57H 57 56 59 58 56H

MOTOR GRADER

18M3 16 18 16H NA 16M 16M3 16H 16G 16GC

WHEEL LOADER

990K 994 990H 990 992 992D 992C 990 II 994F 994D 994H

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7H D6R III D9 D4 D6 D5 D8 D7 D8T D8R D6GC D8L D10T2 D8N D6H II D6R STD D6XE D10 D6K XL D7R LGP D8 GC D9T D9R D6T LGPPAT D8R II D9L D9N D6T XL PAT D6T XW PAT D6 XE D5R LGP D6N LGP D6R XL D9 GC D6R II D6K2 XL D6K2 D6T XW D6T XL D10N D7R SERIES D6K2 LGP D8GC D10R D10T D5R2 D6N OEM D5R XL D7R II D6N XL D6R D6T D6M D6N D6R LGP D6K D7R XR D6H D6K LGP

ARTICULATED TRUCK

D400E 740C 740B D400D D350E 740 GC 745C D40D 740 D400E II 735C 735B 745 735 OEM 735

RIPPER

953B 7 6 9 8 953 10 943

PIPELAYER

583T 589 572R II PL83 PL87 587T 587R PL72 578 PL61 572R

TRUCK

797 772G OEM 770G 772G 69D 772 797F 770 770G OEM 769D 769C 797B

QUARRY TRUCK

771D 771C 772G 770G

TRACTOR

768C

WATER FORDING TRACTOR

D7R II

BULLDOZER

6 10SU 7SU 6A 6S 7A 7S 7U 6SU 10U 7S LGP 8A 8S 8U 9C 9U 9S 9SU 8SU

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced