Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches191-6587: 10mA 2 Pin Passive Temperature Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches191-6587: 10mA 2 Pin Passive Temperature Sensor
191-6587: 10mA 2 Pin Passive Temperature Sensor

Cat® Low Temperature Sensor

Brand: Cat

Product Images
191-6587: 10mA 2 Pin Passive Temperature Sensor
191-6587: 10mA 2 Pin Passive Temperature Sensor

Cat® Low Temperature Sensor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-6587

Units of Measure

USMetric
Material: Stainless Steel
Overall Length (in): 1.54
Thread Size (in): #6 (9/16-18-2A)
Overall Length (mm): 39.0
Connector Type: 2 Pin DT
View More
Compatible Models for part number 191-6587

PUMPER

SPP101

UNDERGROUND ART TRUCK

AD22

GENERATOR

SR4 SR5

TRUCK ENGINE

C7 C9

INTEGRATED TOOLCARRIER

IT62G II IT38G II

WHEEL HARVESTER

580B 570B

MOTOR GRADER

12H 18M3 12M 24M 120H 24 14M3 12M 3 12M 2 16 120 14 18 120M 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 135H 120M 2 16M 16M3 14M-3 160 140M 160M 2 160M 3 14L 150 14M 160M 3 AWD 140

TRACK-TYPE TRACTOR

D6R II D3G D4G D5N D5G D6N

MARINE ENGINE

3126B C9 C7

TRACK FELLER BUNCHER

TK732 TK722 TK721 TK752 TK751 TK741 TK711

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

561N

EXCAVATOR

325C L 322C 325C FM 330C LN 330C L 322C FM 330C 330C FM 330C MH 325C

MOBILE HYD POWER UNIT

330C 325C

GENERATOR SET

3516 3512 3508

COMBINE HARVESTER

460

TRACK LOADER

973C 963C 953C

PETROLEUM ENGINE

3126B

WHEEL LOADER

950G II 938G II 962G II

ENGINE - MACHINE

C-9

GEN SET ENGINE

3126B

CHALLENGER

65C 65D MTC755 MTC765 MTC735 MT765 MTC745 MT755 MT745 MT735

COMBINE

470 465 460

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

3126B C7 C-9

WHEEL SCRAPER

637G 637D 627G

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced