Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineExhaust SystemExhaust Valves191-6760: 48mm Steel Alloy Casted Exhaust Valve Seat Insert
Home
EngineExhaust SystemExhaust Valves
191-6760: 48mm Steel Alloy Casted Exhaust Valve Seat Insert
191-6760: 48mm Steel Alloy Casted Exhaust Valve Seat Insert

Exhaust Valve Seat Insert

Brand: Cat

Product Images
191-6760: 48mm Steel Alloy Casted Exhaust Valve Seat Insert
191-6760: 48mm Steel Alloy Casted Exhaust Valve Seat Insert
191-6760: 48mm Steel Alloy Casted Exhaust Valve Seat Insert
191-6760: 48mm Steel Alloy Casted Exhaust Valve Seat Insert
191-6760: 48mm Steel Alloy Casted Exhaust Valve Seat Insert

Exhaust Valve Seat Insert

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 191-6760
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 191-6760

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 12.7
Length (in): 4
Material: Alloy Nickel
Height (in): 0.5
Length (mm): 101.6
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 191-6760

GENERATOR

SR4 SR4B

GEN SET ENGINE

G3508 G3516B G3520B G3516 G3512

GENERATOR SET

G3516B G3520B G3508 G3516 G3512

POWER MODULE

PMG3516

GAS ENGINE

G3516B G3508B G3520B G3508 G3516J G3508J G3512B G3512 G3520J G3516 G3512J

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert