Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings191-9633: 50.864mm Outside Diameter Sleeve Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings191-9633: 50.864mm Outside Diameter Sleeve Bearing
191-9633: 50.864mm Outside Diameter Sleeve Bearing

Cat® 50.864mm Outside Diameter 16mm Long Sleeve Bearing for Lift Arm Cylinder and Mounting

Brand: Cat

Product Images
191-9633: 50.864mm Outside Diameter Sleeve Bearing
191-9633: 50.864mm Outside Diameter Sleeve Bearing
191-9633: 50.864mm Outside Diameter Sleeve Bearing
191-9633: 50.864mm Outside Diameter Sleeve Bearing
191-9633: 50.864mm Outside Diameter Sleeve Bearing

Cat® 50.864mm Outside Diameter 16mm Long Sleeve Bearing for Lift Arm Cylinder and Mounting

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-9633

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 38.0
Inside Diameter (in): 1.51
Outside Diameter (mm): 51.0
Outside Diameter (in): 2.0
Overall Length (mm): 16.0
Overall Length (in): 0.63
Approximate Outside Diameter (mm): 51.0
Cross Holes: No
Approximate Overall Length (mm): 16.0
External Groove: No
Approximate Inside Diameter (mm): 38.0
View More
Compatible Models for part number 191-9633

MULTI TERRAIN LOADER

257D 257D3 257B 257 257B3

COMPACT TRACK LOADER

259D 249D 249D3 259B3 259D3

SKID STEER LOADER

242B3 242D3 232D3 249D3 242B 232B 242D 232D 232 242

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced