Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses191-9667: 25.4mm Inner Diameter Hydraulic Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses191-9667: 25.4mm Inner Diameter Hydraulic Hose
191-9667: 25.4mm Inner Diameter Hydraulic Hose

Cat® 25.4mm Inner Diameter Hydraulic Hose connected to Adapter to transport hydraulic fluid in Transmission Line

Brand: Cat

fallback-image
191-9667: 25.4mm Inner Diameter Hydraulic Hose

Cat® 25.4mm Inner Diameter Hydraulic Hose connected to Adapter to transport hydraulic fluid in Transmission Line

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 191-9667

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Other Hose
Inside Diameter (mm): 25.0
Working Pressure (kPa): 110.32
Working Pressure (psi): 16.0
Operating Temperature: UP TO 100°C
Application: FUEL AND OIL HOSE
View More
Compatible Models for part number 191-9667

MULTI TERRAIN LOADER

257

SKID STEER LOADER

232 242

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced