Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys192-1563: 86.5mm Outer Diameter Flat Idler Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys192-1563: 86.5mm Outer Diameter Flat Idler Pulley
192-1563: 86.5mm Outer Diameter Flat Idler Pulley

Cat® 86.5mm Outer Diameter Iron Flat Idler Pulley used in Belt Drive for Engines

Brand: Cat

Product Images
192-1563: 86.5mm Outer Diameter Flat Idler Pulley
192-1563: 86.5mm Outer Diameter Flat Idler Pulley

Cat® 86.5mm Outer Diameter Iron Flat Idler Pulley used in Belt Drive for Engines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 192-1563

Units of Measure

USMetric
Outside Diameter (mm): 87.0
Overall Height (mm): 64.0
Outside Diameter (in): 3.4
Overall Height (in): 2.5
Width (mm): 66.0
Height (mm): 91.4
Length (mm): 91.4
View More
Compatible Models for part number 192-1563

TRACK-TYPE TRACTOR

D8N D5R2 D5R XL D5R LGP D6N

WHEEL SKIDDER

535C 545C 525C

CHALLENGER

MTC855 MT845 MTC865 MT835 MTC835 MT865 MTC845 MT855

TRUCK ENGINE

C7 C9 C-9

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38H IT38G II

WHEEL TRACTOR-SCRAPER

613G

INDUSTRIAL ENGINE

C18 C-9 C15 3126B

SOIL COMPACTOR

815B

WHEEL DOZER

844

MOTOR GRADER

12H 120H 135H

WHEEL LOADER

972G II 938G II 966F II 962G II 980C 980F 972H 950G II 966D 938H 966F 966E 990 II 966H 962H 950H 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced