Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts334-1623: 2050mm Long Serpentine Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts334-1623: 2050mm Long Serpentine Belt
334-1623: 2050mm Long Serpentine Belt

Explore Cat® part 334-1623 27.9 mm width and 2050 mm length serpentine belt. This drive belt transmits rotational power from the engine to other parts of the equipment.

Brand: Cat

Product Images
334-1623: 2050mm Long Serpentine Belt
334-1623: 2050mm Long Serpentine Belt
334-1623: 2050mm Long Serpentine Belt
334-1623: 2050mm Long Serpentine Belt
334-1623: 2050mm Long Serpentine Belt

Explore Cat® part 334-1623 27.9 mm width and 2050 mm length serpentine belt. This drive belt transmits rotational power from the engine to other parts of the equipment.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 334-1623

Units of Measure

USMetric
Belt Length (in): 80.71
Belt Type: Serpentine Belts
Belt Width (in): 1.1
Belt Length (mm): 2,050.0
Belt Width (mm): 27.9
No. of Ribs: 8.0
View More
Compatible Models for part number 334-1623

TRACK-TYPE TRACTOR

D8N

ASPHALT PAVER

AP-500E AP-555E BG500E BG555E

WHEEL LOADER

980K 966H 980K HLG 980C 980F 972H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced