Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings192-2645: 88.90mm Free Length Right Hand Spring
HomeHardware, Seals, & ConsumablesHardwareSprings192-2645: 88.90mm Free Length Right Hand Spring
192-2645: 88.90mm Free Length Right Hand Spring

COMPRESSION SPRING

Brand: Cat

Product Images
192-2645: 88.90mm Free Length Right Hand Spring
192-2645: 88.90mm Free Length Right Hand Spring
192-2645: 88.90mm Free Length Right Hand Spring
192-2645: 88.90mm Free Length Right Hand Spring
192-2645: 88.90mm Free Length Right Hand Spring

COMPRESSION SPRING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 192-2645
Material Description: Steel
Notes: Solid Length: 42, Free length: 88.9, Assembled Length: 71.75, Load at Assembled Length: 450, Total Coils: 9.35, Spring Rate NMM: 26.3
Wire Diameter - C (in): 4.5
Material: Alloy Zinc,Carbon Steel
Coating: Zinc
View More
Compatible Models for part number 192-2645

MULTI TERRAIN LOADER

267 277B 277D 277C 257 297D2 257D3 297D XHP 287 277C2 267B 277 257B3 257D 257B 297D 297C 287C2 247 247B3 287C 287B 247B 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289C 279C2 279D3 249D3 259D 299D 299C 275 259B3 285 289C2 299D2 XHP 289D3 255 259D3 265 275XE 299D XHP 239D 279D 279C 239D3 299D3 XE 299D3 299D2

MINI HYD EXCAVATOR

308 309 306 304.5E2 305.5E2 305E2 308E2 CR

SKID STEER LOADER

242B3 289D3 226B 226D 262D3 252B 272D XHP 242D3 246D3 226B3 216B 268B 216 256C 252B3 242B 242D 226 270XE 272D3 XE 272D3 272D2 249D3 226D3 246B 246D 246C 236 232 250 236B3 279D3 232B 232D 272C 272D 246 242 262 260 248B 236B 236D 252 270 232D3 236D3 216B3 262B 262D 262C 272D2 XHP 265 262C2

TELEHANDLER

TH210 TH255C TH215

WHEEL LOADER

907K 908 906K 907 906M 906 908K 908M

COMPACT WHEEL LOADER

906H2 906H 903D 903C 907H2 901C2 908M 908H2 903 902 902C2 906 906M 907H 907M 908H 903C2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced