Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings192-7505: 2.4 x 21.3mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings192-7505: 2.4 x 21.3mm 75A NBR O-Ring
192-7505: 2.4 x 21.3mm 75A NBR O-Ring

O-Ring

Brand: Cat

Product Images
192-7505: 2.4 x 21.3mm 75A NBR O-Ring
192-7505: 2.4 x 21.3mm 75A NBR O-Ring
192-7505: 2.4 x 21.3mm 75A NBR O-Ring
192-7505: 2.4 x 21.3mm 75A NBR O-Ring
192-7505: 2.4 x 21.3mm 75A NBR O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 192-7505

Units of Measure

USMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 21.3
Inside Diameter (in): 0.839
Material: NBR - Nitrile,NBR (75),NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 192-7505

TRACK-TYPE TRACTOR

D6N D5R2

WHEEL SKIDDER

545D 535D 545C 525D 535C 525C 555D

WHEEL FELLER BUNCHER

2570D 2670D 563D 573D

LOAD HAUL DUMP

R1600G R1600H

SITE PREP TRACTOR

2864C 586C

EXCAVATOR

224B

BACKHOE LOADER

424D 420D 442D 430D 432D 428D 416D 438D 450E 450F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced