Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches192-7625: Switch Assembly-Rocker
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches192-7625: Switch Assembly-Rocker
192-7625: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Implement Lock)

Brand: Cat

Product Images
192-7625: Switch Assembly-Rocker
192-7625: Switch Assembly-Rocker
192-7625: Switch Assembly-Rocker
192-7625: Switch Assembly-Rocker
192-7625: Switch Assembly-Rocker

Cat® Rocker Switch Assembly (24 V)(Implement Lock)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 192-7625

Units of Measure

USMetric
Length (mm): 50.0
Height (mm): 37.7
Width (mm): 24.0
Temperature (°C): -40° to 85°
Length (in): 2.0
Height (in): 1.48
Width (in): 0.94
Temperature (°F): -40° to 185°
View More
Compatible Models for part number 192-7625

INDUSTRIAL TRACTOR

HA771 HA871 TK371 TK381

INTEGRATED TOOLCARRIER

IT14G2 IT14G IT28G

QUICK COUPLER-MWL

QUICK COUPLER

MATERIAL HANDLER

MH3037

WHEEL LOADER

928G 928HZ 924H 924G 930G 930H 938G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced