Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws192-7813: 3/8''-16 x 2'' Hex Head Shoulder Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws192-7813: 3/8''-16 x 2'' Hex Head Shoulder Bolt
192-7813: 3/8''-16 x 2'' Hex Head Shoulder Bolt

Ground Body Bolt Body Fit Shoulder Bolt

Brand: Cat

Product Images
192-7813: 3/8''-16 x 2'' Hex Head Shoulder Bolt
192-7813: 3/8''-16 x 2'' Hex Head Shoulder Bolt
192-7813: 3/8''-16 x 2'' Hex Head Shoulder Bolt
192-7813: 3/8''-16 x 2'' Hex Head Shoulder Bolt
192-7813: 3/8''-16 x 2'' Hex Head Shoulder Bolt

Ground Body Bolt Body Fit Shoulder Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 192-7813

Units of Measure

USMetric
Bolt Length (in): 2
Bolt Length (mm): 50.8
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 1.531
Grip Length (mm): 38.89
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 5 (120 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Notes: Body Length: 0
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 192-7813

TRACK-TYPE TRACTOR

D6T D8R

WHEEL SKIDDER

545D 535D 525D 555D

ARTICULATED TRUCK

735

OFF-HIGHWAY TRUCK

D10R

TRUCK

785 773F 797 794 AC 793F XQ

WHEEL DOZER

844H 854G 854K

OFF HIGHWAY TRUCK

798 794 AC 796 AC 798 AC

LANDFILL COMPACTOR

826G

WHEEL LOADER

980G II 950G 986H 980H 990H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced