Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components193-2744: Asymmetric Two Piece Engine Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components193-2744: Asymmetric Two Piece Engine Mount
193-2744: Asymmetric Two Piece Engine Mount

Cat® Rubber Sleeve with Steel Engine Mount

Brand: Cat

Product Images
193-2744: Asymmetric Two Piece Engine Mount
193-2744: Asymmetric Two Piece Engine Mount

Cat® Rubber Sleeve with Steel Engine Mount

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 193-2744

Units of Measure

USMetric
Head Outside Diameter (mm): 95.0
Pilot Outside Diameter (mm): 66.6
Mount Height (in): 1.23
Material: Carbon Steel
Head Outside Diameter (in): 3.74
Inside Diameter (mm): 17.0
Head Thickness (mm): 22.3
Pilot Outside Diameter (in): 2.62
Head Thickness (in): 0.88
Inside Diameter (in): 0.67
Bonded Sleeve: Yes
Mount Height (mm): 31.3
Standard Bolt Size (mm): M16
Mount Type: Two-piece - Symmetric
View More
Compatible Models for part number 193-2744

EXCAVATOR

315C 312C L 314C 312C 311C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced