Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes193-3982: 9.52mm Multiple Bend Fluid Carrying Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes193-3982: 9.52mm Multiple Bend Fluid Carrying Tube
193-3982: 9.52mm Multiple Bend Fluid Carrying Tube

Fluid Carrying Tube Assembly

Brand: Cat

Product Images
193-3982: 9.52mm Multiple Bend Fluid Carrying Tube
193-3982: 9.52mm Multiple Bend Fluid Carrying Tube

Fluid Carrying Tube Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 193-3982

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 9.52
Outside Diameter (in): 0.38
View More
Compatible Models for part number 193-3982

PUMPER

SBF214 CPT372 SUF557

TRUCK ENGINE

C-10 C-12

SOIL COMPACTOR

815F

LOAD HAUL DUMP

R1600G

WHEEL DOZER

814F

LANDFILL COMPACTOR

816F

MOTOR GRADER

163H 143H 160H 140H 14H 16H

WHEEL LOADER

972G II 966G II

ENGINE - MACHINE

3176C C-12

CHALLENGER

65E 75D 85E 75E 95E

ARTICULATED TRUCK

725 730

TRACK FELLER BUNCHER

TK1051

MARINE ENGINE

3176C C12 C12 MARINE 3196 C-12

WHEELED EXCAVATOR

W345B II

INDUSTRIAL ENGINE

C-12 C-10 3176C 3196

EXCAVATOR

345B II 345B L 345B II MH 365B II 365B L 345B 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced