Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches193-5517: 30mA Single Active Hall Effect Speed Sensor
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
193-5517: 30mA Single Active Hall Effect Speed Sensor
193-5517: 30mA Single Active Hall Effect Speed Sensor

Cat® Active Single Hall Effect Speed Sensor

Brand: Cat

Product Images
193-5517: 30mA Single Active Hall Effect Speed Sensor
193-5517: 30mA Single Active Hall Effect Speed Sensor
193-5517: 30mA Single Active Hall Effect Speed Sensor
193-5517: 30mA Single Active Hall Effect Speed Sensor
193-5517: 30mA Single Active Hall Effect Speed Sensor

Cat® Active Single Hall Effect Speed Sensor

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 193-5517
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 193-5517

Units of Measure

USMetric
Thread Length (mm): 63.5
Material: Stainless Steel
Overall Length (in): 3.61
External Thread Size: 5/8 - 18
Overall Length (mm): 91.6
Thread Length (in): 2.50
View More
Compatible Models for part number 193-5517

GENERATOR SET

G3516C G3520C G3520E G3516

POWER MODULE

PMG3516

ENGINE

G3516C

LOCOMOTIVE ENGINE

3508 3516 3512

GAS ENGINE

G3516C G3508 G3516E G3612 G3512 G3616 G3516

WHEEL LOADER

994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert