Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals193-9155: 0.8mm Thick Housing Cover Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals193-9155: 0.8mm Thick Housing Cover Gasket
193-9155: 0.8mm Thick Housing Cover Gasket

Gasket

Brand: Cat

Product Images
193-9155: 0.8mm Thick Housing Cover Gasket
193-9155: 0.8mm Thick Housing Cover Gasket
193-9155: 0.8mm Thick Housing Cover Gasket
193-9155: 0.8mm Thick Housing Cover Gasket
193-9155: 0.8mm Thick Housing Cover Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 193-9155
Material: Rubber Gasket Gasket
Overall Width (mm): 295.0
Overall Length (mm): 300.0
View More
Compatible Models for part number 193-9155

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

GENERATOR

SR500 SR4

GENERATOR SET

3412C C32 3412 G3412C G3412

WHEEL TRACTOR

639D 633E II 631D 651B 631E 631G 651E 637G 657E 637D 637E 633D

TRUCK ENGINE

3408B 3408

ENGINE

G3408 G3412C G3412

PETROLEUM ENGINE

3412E

OFF HIGHWAY TRUCK

773

WHEEL DOZER

844 834B

COLD PLANER

PR-450C PM-565 PM-565B

LANDFILL COMPACTOR

836

ROTARY CUTTER

RC7

WHEEL LOADER

988B 988F 992D 992C 988F II 990 II 990

ENGINE - MACHINE

3408

GEN SET ENGINE

3412 3408B 3408C 3408 G3412C 3412C

MARINE ENGINE

C30 C32 3408B 3412E 3412 3408

INDUSTRIAL ENGINE

3412 3412E 3408E 3408B

WHEEL SCRAPER

657E

QUARRY TRUCK

771D 771C 775D 775B 773E

TRUCK

69D 775E 775D 773E 773D 769D 769C 773B

TRACTOR

772B

GAS ENGINE

G3412 G3408C G3408B G3408

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced