Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers194-9625: M12 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers194-9625: M12 ID Steel Flat Washer
194-9625: M12 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
194-9625: M12 ID Steel Flat Washer
194-9625: M12 ID Steel Flat Washer
194-9625: M12 ID Steel Flat Washer
194-9625: M12 ID Steel Flat Washer
194-9625: M12 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 194-9625

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 18.0
Inside Diameter (mm): 13.5
Outer Diameter (mm): 18.0
Thickness (mm): 4.0
Outer Diameter (in): 0.709
Thickness (in): 0.157
Coating: Mechanical Zinc
Fits Bolt Sizes (mm): M12
Fits Bolt Sizes (in): 1/2
Material: Hardened Steel,Carbon Steel,Alloy Zinc,Low Alloy Steel
Inside Diameter (in): 0.531
Outside Diameter (in): 0.709
View More
Compatible Models for part number 194-9625

TRACK-TYPE TRACTOR

D6N

PUMPER

SPF743

ARTICULATED TRUCK

740 745C 735C 740 GC 725C 735B 745 730 EJECTOR 725 730C2 730 740C 730C 735 OEM 740B 725C2 735

GENERATOR SET

G3412

GRAPPLE-LOG LOADING

GLK55 5055

PIPELAYER

PL83 583T

WORK TOOL

4548 GLK48

RECLAIMER MIXER

RM-500

PETROLEUM ENGINE

3512E 2016

BACKHOE LOADER

424D 446D 420D 442D 430D 432D 428D 416D 438D

EJECTOR TRUCK

740 730C2 EJ 730 730C 740B

TELEHANDLER

TH1055 TH1255 TH0642 TH0842

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced