Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings195-0103: 80.12mm Inner Diameter Sleeve Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings195-0103: 80.12mm Inner Diameter Sleeve Bearing
195-0103: 80.12mm Inner Diameter Sleeve Bearing

Cat® 80.12mm Inner Diameter Sleeve Bearing used for Stick Movement

Brand: Cat

Product Images
195-0103: 80.12mm Inner Diameter Sleeve Bearing
195-0103: 80.12mm Inner Diameter Sleeve Bearing

Cat® 80.12mm Inner Diameter Sleeve Bearing used for Stick Movement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 195-0103
Approximate Overall Length (mm): 80.0
External Groove: No
Approximate Outside Diameter (mm): 95.0
Material: steel,Low Alloy Steel
Approximate Inside Diameter (mm): 80.0
Internal Groove: Yes
Cross Holes: Yes
View More
Compatible Models for part number 195-0103

EXCAVATOR

312C L 314C 312C 311C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced