• \
  • Home
  • 195-0190: Headlight/Turn Light
195-0190: Headlight/Turn Light
+ / - Hover over image to Zoom
Other Views

    195-0190: Headlight/Turn Light

    Part Number: 195-0190
    Brand: Cat
    Retrieving Price.....

    12-Volt Combination Headlight/Turn Signal/Position, Left Side Machine

    Description:
    Cat® combination halogen headlight/turn signals are ECE approved and provide high beam, low beam, position light and turn signal functionality. Easy single-bolt mounting and durable water-spray resistant design make this an excellent choice for your machine.

    Attributes:
    • Headlight/turn signal/position, left side machine mounting, Right side traffic
    • 12V
    • ECE approved

    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Approval: ECE
    • Connector Type: DT rect. (6)
    • Description: Combination Head/Turn
    • Light Type: Combo Head lights non Shock Resistant
    • Machine Side: LH
    • Traffic Side: RH
    • Voltage (volts): 12
    telehandler
    TH350B, TL1055D, TH460B, TL1255D, TH560B, TH580B, TL642D, TH340B, TH360B, TH355B, TH330B, TL943D, TH220B, TH3510D, TH514D, TH306D, TH3510DLRC, TH408D, TH306DLRC, TH357D

    asphalt pavers
    AP300F, AP355FLRC, AP300FLRC, AP355F

    skid steer loaders
    272D2XHP, 256C, 262D, 236DLRC, 246D, 262DLRC, 246DLRC, 272D2, 262C, 272D, 246C, 242DLRC, 262C2, 272C, 272DXHP, 232DLRC, 232D, 236D, 226D, 242D

    pneumatic tired compactors
    CW16LRC, CW14, CW16

    backhoe loaders
    434E, 428F, 442E, 432E, 444F, 422F2STLRC, 432F, 428E, 422F, 434F2LRC, 434F, 444F2, 444E, 428F2LRC, 428F2, 444F2LRC, 432F2, 432F2LRC, 422E, 427F2, 434F2

    wheel loaders
    907H, 908K, 907M, 914K, 918M, 908H2, 910K, 908H, 907K, 906M, 910M, 906H, 908M, 907H2, 914M, 906K, 906H2

    multi terrain loaders
    299D2XHP, 289DLRC, 259D, 277D, 297D2XHP, 299D, 299DXHP, 287D, 287C, 277DLRC, 299C, 277C, 289C, 299D2, 257D, 249D, 257DLRC, 297D2, 297DXHP, 259DLRC, 287DLRC, 239DLRC, 277C2, 289C2, 297C, 279DLRC, 279C2, 239D, 287C2, 249DLRC, 289D, 279D, 297D, 279C