Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps195-3324: Control Valve Plug Cap
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps195-3324: Control Valve Plug Cap
195-3324: Control Valve Plug Cap

Cat® Control valve plug cap is a closure component to cover and protect control valve ports, ensuring a secure seal.

Brand: Cat

Product Images
195-3324: Control Valve Plug Cap
195-3324: Control Valve Plug Cap
195-3324: Control Valve Plug Cap
195-3324: Control Valve Plug Cap
195-3324: Control Valve Plug Cap

Cat® Control valve plug cap is a closure component to cover and protect control valve ports, ensuring a secure seal.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 195-3324

Units of Measure

USMetric
Outside Diameter (mm): 24.5
Material Description: Plastic
Overall Height (in): 1.14
Overall Height (mm): 29.0
Outside Diameter (in): 0.96
View More
Compatible Models for part number 195-3324

TRACK-TYPE TRACTOR

D9T D8T

TRUCK

797

WHEEL DOZER

834G 834H 854K

SHOVEL

6040

LANDFILL COMPACTOR

836H 836G

HYDRAULIC SHOVEL

6060 6030 6040

WHEEL LOADER

988G 988H 992K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced