Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home195-6935: 1220 mm (48 in)
Home195-6935: 1220 mm (48 in)
195-6935: 1220 mm (48 in)

Extra pallet fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Brand: Cat

Product Images
195-6935: 1220 mm (48 in)
195-6935: 1220 mm (48 in)
195-6935: 1220 mm (48 in)
195-6935: 1220 mm (48 in)
195-6935: 1220 mm (48 in)

Extra pallet fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 195-6935

Units of Measure

USMetric
Fork Tine Width (mm): 127.0
Material: Carbon Steel
Fork Tine Thickness (mm): 50.0
Fork Tine Weight (lb): 216.0
Number of Forks: 1.0
Fork Tine Weight (kg): 98.0
Fork Tine Height (in): 31.2
Machine Type: Compact Wheel Loader
Fork Tine Height (mm): 793.0
Fork Tine Width (in): 5.0
Number Of Tine: 1.0
Fork Tine Thickness (in): 2.0
Fork Tine Length (mm): 1,220.0
Overall Length (mm): 1,310.0
Fork Tine Length (in): 48.0
View More
Compatible Models for part number 195-6935

INTEGRATED TOOLCARRIER

IT14G IT18F IT28G

BACKHOE LOADER

432 450 420F2 436C 420D 442D 420E 430D 440 416C 438C 426C 428C 432F2 430F2 420F 430E 430F

WHEEL LOADER

928G 928HZ 924H 938K 924G 938M 930G 924K 926M 930H 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced