Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits195-8483: Track Bolt
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits195-8483: Track Bolt
195-8483: Track Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
195-8483: Track Bolt
195-8483: Track Bolt
195-8483: Track Bolt
195-8483: Track Bolt
195-8483: Track Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 195-8483

Units of Measure

USMetric
Bolt Length (in): 0.984
Bolt Length (mm): 25.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.148
Grip Length (mm): 3.75
Hand of Thread: RH
Material: Alloy Zinc,Low Alloy Steel
Thread Size (in): 0
Hex Size (in): 0.55
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
Hex Size (mm): 14.0
Thread Size (dia x pitch) (mm): M10x1.25
View More
Compatible Models for part number 195-8483

ENGINE - MACHINE

3046

ASPHALT PAVER

AP355 AP355F

MINI HYD EXCAVATOR

304 305

SKID STEER LOADER

262C 256C

INDUSTRIAL ENGINE

C3.4

COMPACT WHEEL LOADER

907H 908H 906H 908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced