Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsForks195-8545: 1220 mm (48 in)
HomeAttachmentsForks195-8545: 1220 mm (48 in)
195-8545: 1220 mm (48 in)

Extra pallet fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Brand: Cat

Product Images
195-8545: 1220 mm (48 in)
195-8545: 1220 mm (48 in)
195-8545: 1220 mm (48 in)
195-8545: 1220 mm (48 in)
195-8545: 1220 mm (48 in)
195-8545: 1220 mm (48 in)
195-8545: 1220 mm (48 in)
195-8545: 1220 mm (48 in)
195-8545: 1220 mm (48 in)

Extra pallet fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 195-8545

Cat® Pallet Fork Tines for Cat pallet fork carriages are designed to meet a wide variety of material handling needs. Fork tines come in different sizes to accommodate moving bulky or palletized materials on construction and industrial sites.

View More
Specifications for part number 195-8545

Units of Measure

USMetric
Tine Length: 48 in
Tine Length: 1220 mm
Tine Width: 3.9 in
Tine Width: 100 mm
Tine Height: 541 mm
Tine Height: 21.3 in
Tine Thickness: 1.6 in
Tine Thickness: 40 mm
Tine Weight: 51.7 kg
Tine Weight: 114 lb
Overall Length: 1289 mm
Overall Length: 50.7 in
Compatibility: Wheel Loaders,Skid Steer Loaders,Compact Track and Multi Terrain Loaders
View More
Compatible Models for part number 195-8545

MULTI TERRAIN LOADER

267 257D 277B 277D 277C 257B 297D 297C 257 297D2 287C2 247 297D XHP 287 277C2 247B3 267B 287C 287B 247B 287D 277 297D2 XHP 257B3

COMPACT TRACK LOADER

289D 289C 279C2 249D3 299D XHP 259D 299D 299C 279D 279C 259B3 239D3 299D3 XE 289C2 299D3 299D2 299D2 XHP

SKID STEER LOADER

242B3 226D3 226B 246B 246D 246C 236 232 236B3 279D3 232B 252B 272C 272D 272D XHP 248 246 242 262 246D3 226B3 248B 216B 268B 236B 216 256C 236D 252 232D3 252B3 236D3 216B3 242B 242D 262B 262D 262C 228 272D2 XHP 226 272D3 XE 262C2 272D3 272D2

COMPACT WHEEL LOADER

904H 906H 906 907H 907M 904B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced