Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits196-0237: Main Water Pump Install Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits196-0237: Main Water Pump Install Gasket Kit
196-0237: Main Water Pump Install Gasket Kit

Main Water Pump Install Kit

Brand: Cat

Product Images
196-0237: Main Water Pump Install Gasket Kit
196-0237: Main Water Pump Install Gasket Kit

Main Water Pump Install Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

340-1591: Axial Retaining Ring
340-1591: Axial Retaining RingQuantity: 2
7N-4945: 0.8mm Thick Water Lines Gasket
7N-4945: 0.8mm Thick Water Lines GasketQuantity: 1
5P-6302: 94.84mm Inner Diameter Seal O Ring
5P-6302: 94.84mm Inner Diameter Seal O RingQuantity: 1
6V-5066: 5.33 x 85.09mm 70A EPDM O-Ring
6V-5066: 5.33 x 85.09mm 70A EPDM O-RingQuantity: 2
271-4926: 196.44mm Inner Diameter O-Ring Seal
271-4926: 196.44mm Inner Diameter O-Ring SealQuantity: 1
6V-6809: 139.07mm Inside Diameter Seal-O-Ring
6V-6809: 139.07mm Inside Diameter Seal-O-RingQuantity: 1
7N-4932: 0.8mm Thick Water Lines Gasket
7N-4932: 0.8mm Thick Water Lines GasketQuantity: 1
1S-5772: 0.8mm Thick Gasket
1S-5772: 0.8mm Thick GasketQuantity: 1
5H-6734: 3.53 x 113.89mm 75A NBR O-Ring
5H-6734: 3.53 x 113.89mm 75A NBR O-RingQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 196-0237
Kit Contains: Dust cap, seals
View More
Compatible Models for part number 196-0237

GENERATOR

SR4 SR4B SR4BHV

GEN SET ENGINE

3508 3512 3512B 3508B 3516 3516B

GENERATOR SET

3412C 3516 3516B 3508B 3512 G3516 3512B

POWER MODULE

PM3516

INDUSTRIAL ENGINE

3512C 3516B 3508 3512 3516

VEHICULAR ENGINE

3516

TRUCK

789C 785C

LOCOMOTIVE ENGINE

3516 3512 3508C 3516B 3512E 3512C 3508

PETROLEUM ENGINE

3512B

GAS ENGINE

G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced