Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements196-0423: Bearing - Cone(Debris Resistant)
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements196-0423: Bearing - Cone(Debris Resistant)
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 196-0423

Description:
Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines.

Attributes:
• Type: TS
• Cone Bore Diameter: 425.450 mm (16.750 in)
• Cone Width: 148.999 mm (5.866 in)
• Handling Hole Thread Size: 3/8-16 (2 places)
• Debris resistant material

Application:
Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 196-0423

Units of Measure

USMetric
Bore Diameter (in): 16.75
Width (in): 5.866
View More
Compatible Models for part number 196-0423

ENGINE - MACHINE

3516C

TRUCK

793F AC 793F OEM MT4400D AC 793F XQ

OFF HIGHWAY TRUCK

793 793D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced