Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes196-1237: Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes196-1237: Track Shoe
196-1237: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Brand: Cat

Product Images
196-1237: Track Shoe
196-1237: Track Shoe
196-1237: Track Shoe
196-1237: Track Shoe
196-1237: Track Shoe

Cat® Track Shoe Single Grouser, 915mm Wide, Regular Joint, MS

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 196-1237

Units of Measure

USMetric
Shoe Width (mm): 915.0
Material: Boron Steel
Plate Thickness (mm): 13
UC System: HD
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 133.35
Shoe Bolt Hole Spacing C (mm): 171.45
Shoe Width (in): 36.024
Plate Thickness (in): 0.512
Shoe Bolt Hole Spacing A (mm): 76.2
Track Bolt Thread: M18
Shoe Section 1E Spec: 1E2969
Number of Grousers: Single
Bolt Hole Diameter (in): 0.763
Clipped: No
Shoe Type: Ms
Bolt Hole Diameter (mm): 19.38
View More
Compatible Models for part number 196-1237

TRACK-TYPE TRACTOR

D6G2 XL D6G2 LGP

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced