Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps196-9444: Bolt-Hex Socket Head
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps196-9444: Bolt-Hex Socket Head
196-9444: Bolt-Hex Socket Head

Cat® Hex Socket Head Bolt

Brand: Cat

Product Images
196-9444: Bolt-Hex Socket Head
196-9444: Bolt-Hex Socket Head
196-9444: Bolt-Hex Socket Head
196-9444: Bolt-Hex Socket Head
196-9444: Bolt-Hex Socket Head

Cat® Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 196-9444

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel,Carbon Steel,Coating Fluid
Bolt Type: Socket Head
Thread Size (in): 0
Coating: Zinc Flake-black
Bolt Length (in): 0.394
Class or Grade: Iso 898-1 Class 8.8
Thread Size (mm): M5
Bolt Length (mm): 10.0
Grip Length (in): 0.165
Thread Size (dia x pitch) (mm): M5x0.8
Grip Length (mm): 4.2
View More
Compatible Models for part number 196-9444

PAVING COMPACTOR

CC2.7 C13 MARINE MG630 CB2.7 CB2.5 CB-22B

WHEEL TRACTOR

633E II 657G 621G 627G 631E 631G 637G 637E

WORK TOOL

TRS6

QUICK COUPLER

TRS6

TRACK LOADER

963D 953D

SOIL COMPACTOR

CS12 GC CS10 GC CP12 GC CP11 CP13 CS10 CS11 CS12 CP13 GC CS13 CS13 GC CS11 GC

HYDRAULIC SHOVEL

6015B 6015

ASPHALT COMPACTOR

CC2.7 GC CB2.7 GC CB22B

FORWARDER

554

TRACK-TYPE TRACTOR

D4 D8T D8R D6K XL D8 GC D9T D8R II D6K2 D3G D4G D8GC D5G D6T D6K D7E D6K LGP

CHALLENGER

MTC755 MTC765 MTC735 MTC745

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

UTILITY COMPACTOR

CC2.6 CC2.7 CB4.4 CB4.0 CC2.7 GC CB2.5 GC CB2.7 CB2.5 CB2.9 CB2.7 GC

PIPELAYER

583T PL83 PL87 587T 587R PL61

EXPANDED MINING PRODUCTS

LD350

COMPACTOR

CB-34B XW CC-24B CB-32B CC-34B CB-24B CB-36B CB-22B CB-34B

VIBRATORY COMPACTOR

CB-545 CB-544 CS11 GC CS512 GC CP-533E CB-534C CB-534D CP11 GC CB-564D CC4.0 CB-634C CB-634D CS10 GC CS-533E CB-434D CB-434C CB4.0 CB4.4 CP12 GC

PETROLEUM PACKAGE

TH35-E81 CX31-C15I TH31-E61 CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced