Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsTrack Roller Groups196-9954: Track Roller Group
Home
UndercarriageRolling ComponentsTrack Roller Groups
196-9954: Track Roller Group
196-9954: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 250mm Tread Diameter, 375.16mm Mounting Width

Brand: Cat

Product Images
196-9954: Track Roller Group
196-9954: Track Roller Group
196-9954: Track Roller Group
196-9954: Track Roller Group
196-9954: Track Roller Group

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 250mm Tread Diameter, 375.16mm Mounting Width

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
Mounting Width (in)
Link Outside Spread (in)
Inside Spread (in)
Description
196-9954
This part:
196-9954: Track Roller Group
Mounting Width (in)

14.77

Link Outside Spread (in)

10.736

Inside Spread (in)

4.075

Description

Cat® Track Roller Group DOUBLE FLANGE, Standard Application, 250mm Tread Diameter, 375.16mm Mounting Width

245-9946
This part:
245-9946: Track Roller Group
Tread Diameter (in)

9.843

Mounting Width (in)

14.77

Bolt Size (in)

1/2

Description

Cat® Track Roller Group High Temperature Application, DOUBLE FLANGE, 250mm Tread Diameter, 375.16mm Mounting Width

245-9944
This part:
245-9944: Track Roller Group
Tread Diameter (in)

9.843

Mounting Width (in)

14.77

Bolt Size (in)

1/2

Description

Cat® Track Roller Group Arctic Application, DOUBLE FLANGE, 250mm Tread Diameter, 375.16mm Mounting Width

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert