Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons197-9386: 110mm Outer Diameter Top Piston Ring
HomeEngineEngine ComponentsPistons & Other Piston ComponentsPistons197-9386: 110mm Outer Diameter Top Piston Ring
197-9386: 110mm Outer Diameter Top Piston Ring

Cat® 110mm Outer Diameter Ductile Iron Top Piston Ring used in Engine

Brand: Cat

Product Images
197-9386: 110mm Outer Diameter Top Piston Ring
197-9386: 110mm Outer Diameter Top Piston Ring
197-9386: 110mm Outer Diameter Top Piston Ring
197-9386: 110mm Outer Diameter Top Piston Ring
197-9386: 110mm Outer Diameter Top Piston Ring

Cat® 110mm Outer Diameter Ductile Iron Top Piston Ring used in Engine

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 197-9386

Units of Measure

USMetric
Width (mm): 149.86
Height (mm): 20.32
Length (in): 5.9
Material: Ductile (Spheroidal) Iron
Length (mm): 149.86
Height (in): 0.8
View More
Compatible Models for part number 197-9386

PUMPER

SPP101

TRUCK ENGINE

C7 3126B 3126 3126E

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II IT38G

WHEEL HARVESTER

580B 550 570B

MATERIAL HANDLER

M325D MH M325D L MH

MOTOR GRADER

12M 12K 120H 160K 120K 135H 160 140M 140K 140G 150 140K 2 140 120K 2

WHEEL SKIDDER

535C 535B 545C 525C 525B

TRACK-TYPE TRACTOR

DEUCE 30/30 D5N D6N

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

BG-2455D AP-1055D AP-1000D AP-755 BG-260D

MARINE ENGINE

3126B C7 3126

PIPELAYER

561N

EXCAVATOR

324D FM LL 328D LCR 329D LN 325D FM LL 329D L 324D FM 324D M325D MH 326D L 325C L 322C 325C FM 329D 325D FM 325D L 325D MH 322C FM 324D LN M325D L MH 324D L 325C 325D

MOBILE HYD POWER UNIT

329D L 324D LN 325D L 325C 325D

POWER PACKAGE

C7

COMBINE HARVESTER

460

ENGINE

3126E 3126

TRACK LOADER

963C 953C

SOIL COMPACTOR

815B

PETROLEUM ENGINE

3126B C7

COLD PLANER

PM-102

WHEEL LOADER

966F II 950G II 950G 962H 962G 950H 938G II 962G II 938G 966D 966F 966E

FORWARDER

584HD 584 574

INDUSTRIAL TRACTOR

TK381 TK371

GEN SET ENGINE

3126B

CHALLENGER

55 35 45

COMBINE

470 465 460

WHEELED EXCAVATOR

M325C MH

INDUSTRIAL ENGINE

3126 3126B C7

WHEEL FELLER BUNCHER

TK370 TK380 543 533 573

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced