Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys197-9641: 74mm Outer Diameter Idler Pulley
HomeEngineBelts, Pulleys, & Vibration DampersEngine Pulleys197-9641: 74mm Outer Diameter Idler Pulley
197-9641: 74mm Outer Diameter Idler Pulley

Find premium chain idler pulley and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Product Images
197-9641: 74mm Outer Diameter Idler Pulley
197-9641: 74mm Outer Diameter Idler Pulley
197-9641: 74mm Outer Diameter Idler Pulley
197-9641: 74mm Outer Diameter Idler Pulley
197-9641: 74mm Outer Diameter Idler Pulley

Find premium chain idler pulley and more with Cat. Explore reliable heavy-duty components like alternators and batteries for your needs.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 197-9641

Units of Measure

USMetric
Outside Diameter (mm): 74.0
Width (mm): 91.4
Height (mm): 66.0
Overall Height (in): 2.6
Overall Height (mm): 66.0
Length (mm): 91.4
Outside Diameter (in): 2.9
View More
Compatible Models for part number 197-9641

TRUCK ENGINE

C7 C-12 3406E C9 3126E C-15 C-16 C15 3126B

INTEGRATED TOOLCARRIER

IT38H

ENGINE

3516E

INDUSTRIAL ENGINE

C13 C9 3512C

TRUCK

797F 797 793F 795F AC 797B 793F XQ

PETROLEUM ENGINE

C13 C9

HYDRAULIC SHOVEL

6060

WHEEL LOADER

972G II 938H 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced