Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts217-8938: Belt Tightener
HomeEngineBelts, Pulleys, & Vibration DampersEngine Belts217-8938: Belt Tightener
217-8938: Belt Tightener

Cat® Belt Tightener for the alternator ensures optimal tension for the proper transmission

Brand: Cat

Product Images
217-8938: Belt Tightener
217-8938: Belt Tightener

Cat® Belt Tightener for the alternator ensures optimal tension for the proper transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 217-8938

Units of Measure

USMetric
Overall Length (mm): 177.8
Overall Width (mm): 88.9
Overall Height (mm): 68.58
Overall Length (in): 7.0
Overall Width (in): 3.5
Overall Height (in): 2.7
Width (mm): 104.1
Height (mm): 86.4
Length (mm): 208.3
View More
Compatible Models for part number 217-8938

UNDERGROUND ART TRUCK

AD60 AD55B

TRUCK ENGINE

C7 3116 3126B 3126 3406E 3126E C-15 C-16 C15

RECLAIMER MIXER

RM-500

ENGINE

C27 INDUSTRIAL 3126E

SOIL COMPACTOR

825G II 825H 825C

PETROLEUM ENGINE

C15

EJECTOR TRUCK

740

COLD PLANER

PM-200 PM-201

WHEEL DOZER

834G 834H 824G II 824H 844H 824C

LANDFILL COMPACTOR

836H 836G 826C 826H 826G II

MOTOR GRADER

24M

WHEEL LOADER

980G II 988G 988H 980H 980G 986H 990K 990H 990

HYDRAULIC SHOVEL

6040 FS 6040 6030

TRACK-TYPE TRACTOR

D6T

ENGINE - MACHINE

C27

GEN SET ENGINE

3126B

ASPHALT PAVER

AP-755

ARTICULATED TRUCK

740 735 OEM 735

MARINE ENGINE

3126B C7

INDUSTRIAL ENGINE

C32 3406E 3126 C15 3126B

TRUCK

772 770 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced